(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Mentatsu Aluminum AL-VME

For Mentatsu Aluminum AL-VME
  • Volume Discount

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

AL-VME-040-90

Part Number
AL-VME-040-90
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Tip angle (θ) 90 Tool Diameter (D)(mm) 4
work material Aluminum Single blade, two blades Single blade Tool Material Type Carbide
Coating Y/N NA Coating Type Non-Coated Dimension ℓ(mm) 2
Dimension L(mm) 60 Dimensions ℓ2(mm) - Shank diameter (d)(mm) 4

Please check the type/dimensions/specifications of the part AL-VME-040-90 in the For Mentatsu Aluminum AL-VME series.

Additional Products in this Category

Tech Support