(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Hard Wax【10 Pieces Per Package】

Aluminum Hard Wax
  • Volume Discount

[Features]
· High liquidity, and provides beautiful finish. Can be anodized.
[Applications]
· Dedicated for brazing of aluminum with aluminum.

Part Number

Configured Part Number is shown.

TRZ101-16-500

Part Number
TRZ101-16-500
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Brazing Material Wire Diameter(mm) 1.6 Length(mm) 500
Melting Point(°C) 580 Tensile Strength(N/mm 2 ) 245 Trusco Code 329-1553
Mass(g/bag) 28 The Number of each bag(Book) 10 Features High liquidity, and provides beautiful finish. It is possible to anodize.
Application Dedicated for brazing of aluminum with aluminum Material Aluminum Wax Caution Always use Aluminum Hard Wax Flux (TRZ-201).

Additional Products in this Category

Tech Support