(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Brazing Material
•Feature 1: Being able to put solder directly on the joint component beforehand, it becomes unnecessary to ascertain the melting point, making soldering easy even for beginners.
•Feature 2: Enables brazing to be performed neatly, preventing excessive use of brazing filler metal.
•Feature 3: Only the amount of brazing required is mixed with the flux so there is little degradation in storage.
•Application: For Brazing Fine Parts
Product Model | Brazing Material | Melting Point(°C) | 221 | Tensile Strength(N/mm 2 ) | 37 |
---|---|---|---|---|---|
Details Type | Powder Solder | Inner Capacity Low(g) | 5 | Inner Capacity Flux(g) | 5 |
Trusco Code | 376-9267 | Mass(g) | 10 | Features 1 | Being able to put solder directly on the joint component beforehand, it becomes unnecessary to ascertain the melting point, making soldering easy even for beginners. |
Features 2 | Enables brazing to be performed neatly, preventing excessive use of brazing filler metal. | Features 3 | Only the amount of brazing required is mixed with the flux so there is little degradation in storage. | Application | For Brazing Fine Parts |
Material 1 | Cadmium Free Silver Solder | Material 2 | Flux | Accessory 1 | Powdered Silver Brazing |
Accessory 2 | Flux | Accessory 3 | Spatula for Agitator | Accessory 4 | Agitator Container (Sleeve) |
Caution | Flux contains hazardous fluoride. Handle with care. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy