(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbon Electrode (2 Pieces)【2 Pieces Per Package】

Carbon Electrode (2 Pieces)
  • Volume Discount

•Product Model: Brazing Supplies
•Trusco Code: 376-0057
•Mass: 10 g/Pair
•Compatible Model: Electric brazing machine R-10, R-15, R-30
•Number Of Sets Enclosed (piece): 2

Part Number

Configured Part Number is shown.

44106

Part Number
44106
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Product for brazing Trusco Code 376-0057 Mass 10 g/Pair
Compatible Model Electric brazing machine R-10, R-15, R-30 Number of Sets Enclosed(piece) 2

Please check the type/dimensions/specifications of the part 44106 in the Carbon Electrode (2 Pieces) series.

Additional Products in this Category

Tech Support