(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sputter Sheet Basic Double-Sided

Sputter Sheet Basic Double-Sided
  • Volume Discount

[Features]
· It is a high-performance type at economic prices.
· Does not contain fiberglass or other harmful fibers such as asbestos.
· Spark/slag repelling type.
[Applications]
· As a sheet for receiving weld sparks, a flame-retardant curtain, and a curing sheet.

PDF

Part Number

Configured Part Number is shown.

Part Number
TSP-1BW
TSP-2BW
TSP-4BW
TSP-6BW
TSP-RBW
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Grommets Grommet Pitch A (mm) Grommet Pitch B (mm) Width (mm) Length (mm) Classification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

4880880920920No. 1284-7167715
1 Piece(s)Available

8 Days or more

124404709201920No. 2284-71751430
1 Piece(s)Available

8 Days or more

1647047019201920No. 4284-71832860
1 Piece(s)Available

8 Days or more

2047048019202920No. 6284-71914290
1 Piece(s)Available

9 Days or more

---100030000Roll284-720521450
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Grommets Grommet Pitch A (mm) Grommet Pitch B (mm) Width (mm) Length (mm) Classification Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Model Sputtering sheet Material Flame-resistant fiber fabric / Silicon (white) double-side processing JIS Material Code A type
Application As a sheet for receiving weld sparks, a flame-retardant curtain, and a curing sheet. Specifications JIS A 1323 Type A Approved Product No.03A0188, Japan Fire Retardant Association, Flameproof performance test compatible test number CO050010 Product thickness Approx. 1mm

Additional Products in this Category

Tech Support