(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A Class B certified low-cost product.
· Spark/slag repelling (front surface) / adhesive (back surface) type, combination type.
· Does not contain fiberglass or other harmful fibers such as asbestos.
· Place your order in your desired length (in units of m).
[Applications]
· As a sheet for receiving weld sparks, a flame-retardant cover, a flame-retardant curtain, and a curing sheet.
Product Model | Sputtering sheet | Material | Flame-resistant fiber fabric / Silicon (white) one-side processing | JIS Material Code | B Type |
---|---|---|---|---|---|
Width (mm) | 2000 | Classification | Cut | Details Type | Sold by the Piece |
Trusco Code | 467-4014 | Application | As a sheet for receiving weld sparks, a flame-retardant cover, a flame-retardant curtain, and a curing sheet. | Specifications | JIS A 1323 Type B Approved Product No.04A2169, Japan Fire Retardant Association, Flameproof performance test compatible test number CO050009 |
Product thickness | Approx. 1mm | Mass(g/m) | 1200 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy