(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Sputter Felt 28CF (2.8 mm Thickness)

Sputter Felt 28CF (2.8 mm Thickness)
  • Volume Discount

[Features]
· The spatter felt fabric is lighter and cheaper than conventional fabric products.
· Not textured, so it is tough for slag to get caught, and any caught slag can be removed easily.
· Cut surface does not fray.
[Applications]
· For slag-receiving work. (Wiping down with water makes it even more effective)

Part Number

Configured Part Number is shown.

Part Number
28CF-11
28CF-12
28CF-15
28CF-22
28CF-25
28CF-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Width (mm) Length (mm) Classification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

10001000Cut217-2658360
1 Piece(s)Available

8 Days or more

10002000Cut217-2666720
1 Piece(s)Available

8 Days or more

10005000Cut217-26741800
1 Piece(s)Available

9 Days or more

20002000Cut415-22551440
1 Piece(s)Available

9 Days or more

20005000Cut415-22633600
1 Piece(s)Available

8 Days or more

100020000Roll217-26827200

Loading...

  1. 1

Basic Information

Product Model Spatter felt JIS Material Code A type Thickness (mm) 2.8
Application For slag receiving operations. (Wiping down with water makes it even more effective) Specifications JIS A 1323 Type A Approved No.01A0768 Product material 100% flame-resistant fiber

Additional Products in this Category

Tech Support