(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Pencil

Electric Pencil
  • Volume Discount

[Features]
· The pen tip is made from a special copper alloy that features excellent heat resistance, wear resistance, and conductivity.
· Engraves letters using electrical sparks (arcs).
· Capable of marking metal with iron as a main constituent. Possible: Iron, stainless steel, hardened steel. Not Possible: Aluminum, copper, titanium, glass, wood.

Part Number

Configured Part Number is shown.

TEP-A

Part Number
TEP-A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Engraving pen Width(mm) 208 Depth(mm) 257
Height(mm) 115 Trusco Code 328-8447 Rated Frequency(Hz) 50/60
Rated Voltage(V) 100 Rated Current A 4.2 Cord Length(m) Approx. 1.6m
Accessory Pen Shaft, Polar Plate, WCT14SQ Cord 2 pcs (Approx. 1 m) Features The pen tip is made from a special copper alloy that features excellent heat resistance, wear resistance, and conductivity. Mass(g) 6300

Please check the type/dimensions/specifications of the part TEP-A in the Electric Pencil series.

Additional Products in this Category

Tech Support