(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Punches & Engravers - 27-Piece Letter Set, Carbon Steel, SKA

Punches & Engravers - 27-Piece Letter Set, Carbon Steel, SKA

Click this image to zoom it.

Move the mouse over the image to zoom

  • Punches & Engravers - 27-Piece Letter Set, Carbon Steel, SKA
  • Punches & Engravers - 27-Piece Letter Set, Carbon Steel, SKA
  • Volume Discount

[Features]
· The grooves are deeper than those of other companies, and the shanks are thicker as well, so truly beautiful characters can be engraved, and the engravings last for an extremely long time.

Part Number

Configured Part Number is shown.

Part Number
SKA-15
SKA-20
SKA-25
SKA-30
SKA-40
SKA-50
SKA-60
SKA-80
SKA-100
SKA-130
SKA-160
SKC-15
SKC-20
SKC-25
SKC-30
SKC-40
SKC-50
SKC-60
SKC-80
Part NumberMinimum order quantityVolume DiscountDays to Ship Sizes
(mm)
Details Type Material dimensions A
(mm)
Material dimensions B
(mm)
Trusco Code Minimum engraving dimensions a
(mm)
Minimum engraving dimensions b
(mm)
Maximum engraving dimensions c
(mm)
Maximum engraving dimensions d
(mm)
Mass
(g)
1 Piece(s)Available

9 Days or more

1.5[A-Z -] Alphabet Stamps (27-Piece Set)665228-48211.50.973.12.5495
1 Piece(s)Available

8 Days or more

2[A-Z -] Alphabet Stamps (27-Piece Set)665228-483921.33.83.1500
1 Piece(s)Available

11 Days or more

2.5[A-Z -] Alphabet Stamps (27-Piece Set)665228-48472.51.64.33.4500
1 Piece(s)Available

9 Days or more

3[A-Z -] Alphabet Stamps (27-Piece Set)868228-4855324.83.8900
1 Piece(s)Available

8 Days or more

4[A-Z -] Alphabet Stamps (27-Piece Set)1070228-486342.75.84.51550
1 Piece(s)Available

8 Days or more

5[A-Z -] Alphabet Stamps (27-Piece Set)1070228-487153.375.31550
1 Piece(s)Available

8 Days or more

6[A-Z -] Alphabet Stamps (27-Piece Set)1380228-4880648.26.22790
1 Piece(s)Available

9 Days or more

8[A-Z -] Alphabet Stamps (27-Piece Set)1380228-489885.410.78.12800
1 Piece(s)Available

8 Days or more

10[A-Z -] Alphabet Stamps (27-Piece Set)1690228-4901106.612.79.34710
1 Piece(s)Available

8 Days or more

13[A-Z -] Alphabet Stamps (27-Piece Set)1690228-4910138.716.111.84850
1 Piece(s)Available

8 Days or more

16[A-Z -] Alphabet Stamps (27-Piece Set)1990228-49281610.817.412.26780
1 Piece(s)Available

8 Days or more

1.5[A-Z -] Inverted Alphabet Stamps (27-Piece Set)665228-52311.50.973.12.5495
1 Piece(s)Available

8 Days or more

2[A-Z -] Inverted Alphabet Stamps (27-Piece Set)665228-524021.33.83.1500
1 Piece(s)Available

8 Days or more

2.5[A-Z -] Inverted Alphabet Stamps (27-Piece Set)665228-52582.51.64.33.4500
1 Piece(s)Available

8 Days or more

3[A-Z -] Inverted Alphabet Stamps (27-Piece Set)868228-5266324.83.8900
1 Piece(s)Available

8 Days or more

4[A-Z -] Inverted Alphabet Stamps (27-Piece Set)1070228-527442.75.84.51550
1 Piece(s)Available

8 Days or more

5[A-Z -] Inverted Alphabet Stamps (27-Piece Set)1070228-528253.375.31550
1 Piece(s)Available

8 Days or more

6[A-Z -] Inverted Alphabet Stamps (27-Piece Set)1380228-5291648.26.22790
1 Piece(s)Available

8 Days or more

8[A-Z -] Inverted Alphabet Stamps (27-Piece Set)1380228-530485.410.78.12800

Loading...

  1. 1

Basic Information

Model Letter engraved set Set Content A〜Z、- Set Content(Book) 27
Engravable material Aluminum Material, Brass Material, Copper, SS Material (Not Quenched), SC Material (Not Quenched), SKS Material (Not Quenched), SKD Material (Not Quenched), SKH Material (Not Quenched), SUS Material (Not Quenched) Unengravable material SS Material (Quenched), SC Material (Quenched), SKS Material (Quenched), SKD Material (Quenched), SKH Material (Quenched), SUS Material (Quenched), Carbide Glass, Stone, Rubber, Fabric, Paper, Acrylic Material Carbon steel (S45C) with quenched tip
Features The grooves are deeper than those of other companies, and the shanks are thicker as well, so truly beautiful characters can be engraved, and the engravings last for an extremely long time.

Additional Products in this Category

Tech Support