(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Heavy duty magnet securely catches even long screws.
· Enables work to be performed without worry regarding falling screws.
[Applications]
· Construction work, interior work, electric work, vehicle maintenance work, etc.
Part Number
Configured Part Number is shown.
BSP-65
Tip Type | Screw Catch | shank diameter(mm) | 6.35 |
---|---|---|---|
Overall Length(mm) | 24 | Single Product Set Product | Single Item |
Tip size / Phillips (+) | No.2 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | Available | Trusco Code | 212-2375 |
Set content and accessories | Included bit: +No.2×65 mm | Mass | 32 |
Tip Type | Screw Catch | shank diameter(mm) | 6.35 | Overall Length(mm) | 24 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Tip size / Phillips (+) | No.2 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | Available | Trusco Code | 212-2375 | Set content and accessories | Included bit: +No.2×65 mm |
Mass | 32 |
Please check the type/dimensions/specifications of the part BSP-65 in the Screwdriver Bit Holder - Magnetic, BSP-65 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy