(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Adapter - Universal Type for Electric Driver

Screwdriver Bit Adapter - Universal Type for Electric Driver
  • Volume Discount

[Features]
· Can be used across a wide range with a swing angle of 30°, making it ideal for working in corners or in narrow spaces with obstacles.
· With finger rest.
· For hexagon shank (6.35 mm) bits.
[Applications]
· Various bits can be fitted.

PDF

Part Number

Configured Part Number is shown.

TEUJ-2B

Part Number
TEUJ-2B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Tip Type Adapter shank diameter(mm) 6.35 Overall Length(mm) 94
Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA
Insertion Angle(mm) 6.35 Trusco Code 253-0244 Mass 90g

Please check the type/dimensions/specifications of the part TEUJ-2B in the Screwdriver Bit Adapter - Universal Type for Electric Driver series.

Additional Products in this Category

Tech Support