(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Model : Screw Catch
•Single Item / Set : Single Item
For complete product overview and details on Magnetized Holder, see the sections below:
Tip Type | Screw Catch | Overall Length(mm) | 13 | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Presence of magnet at the blade tip | NA | Whether there is a double-end function | Available | Outer Diameter(mm) | φ13 |
Internal Diameter(mm) | φ6 | Trusco Code | 396-3331 | Mass(g) | 8 |
Please check the type/dimensions/specifications of the part MRB-600 in the Screwdriver Bit Holder - Magnetized, MRB series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy