(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Holder - Compatible with 6.35 Axes, Steel, SBH

Screwdriver Bit Holder - Compatible with 6.35 Axes, Steel, SBH

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Tip Model: Others
•Set/Single Item: Single Item
•Double-headed Function: Not Included
•Includes Cutting Edge Magnet Function: Not Included
•Specification: Bit compatible with 6.35 mm shaft

Part Number

Configured Part Number is shown.

Part Number
SBH-B
SBH-G
SBH-GL
SBH-P
SBH-R
SBH-SV
SBH-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Collar Application
1 Piece(s)Available

8 Days or more

BlueFor the fall prevention of tip tools, keys, etc.
1 Piece(s)Available

10 Days or more

GreenFor the fall prevention of tip tools, keys, etc.
1 Piece(s)Available

8 Days or more

GoldFor the fall and loss prevention of tip tools, keys, etc.
1 Piece(s)Available

8 Days or more

PurpleFor the fall prevention of tip tools, keys, etc.
1 Piece(s)Available

10 Days or more

RedFor the fall prevention of tip tools, keys, etc.
1 Piece(s)Available

8 Days or more

SilverFor the fall and loss prevention of tip tools, keys, etc.
1 Piece(s)Available

10 Days or more

YellowFor the fall prevention of tip tools, keys, etc.

Loading...

  1. 1

Basic Information

Tip Type Other Single Product Set Product Single Item Presence of magnet at the blade tip NA
Whether there is a double-end function NA Specifications Bit compatible with 6.35 mm shaft Function 1 All steel made, for security.
Function 2 The slide-type attaching/detaching makes replacement easy. Material Main Body: Steel. Notes 1 Pay careful attention to safety when using.
Notes 2 Confirm that the bit holder is precisely attached and will not fall off before use.

Additional Products in this Category

Tech Support