(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Model : Plus (+)
•Single Item / Set : Single Item
•Phillips head : Others
For complete product overview and details on Pozidriv Color Bit (Magnetic), see the sections below:
Tip Type | Phillips (+) | shank diameter(mm) | 6.35 | Overall Length(mm) | 110 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Tip size / Phillips (+) | Other | Presence of magnet at the blade tip | Available |
Whether there is a double-end function | Available | Blade Tip | PZNo.1 | Trusco Code | 407-1875 |
Mass(g) | 24 |
Please check the type/dimensions/specifications of the part ACPZ-1110 in the Phillips Screwdriver Bit - Magnetic, Red series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy