(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torsion Impact Screwdriver Bit - Slim, Magnetic

Torsion Impact Screwdriver Bit - Slim, Magnetic

Click this image to zoom it.

Move the mouse over the image to zoom

  • ACTM-2200
  • ACTM-2300
  • ACTM5-2085
  • ACTM5-2110
  • ACT-14M-2-85
  • ACTM-2085
  • ACTM-2110
  • ACTM5-01
  • Volume Discount

[Features]
· Our original 3-flute torsion structure absorbs impact and reduced the load on the bit tip.
· It has a slim tip and the screw head can be seen well.
· Our original 3-flute torsion structure reduces core misalignment.
· Our original 3-flute torsion structure strongly transmits torque.
· White Coating

Part Number

Configured Part Number is shown.

ACTM-2200

Part Number
ACTM-2200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) shank diameter(mm) 6.35 Overall Length(mm) 200
Single Product Set Product Single Item Tip size / Phillips (+) No.2 Presence of magnet at the blade tip Available
Whether there is a double-end function Available Details Type Long Type Paint Color White
Trusco Code 395-9767 Material Chromium-Molybdenum Vanadium Steel Mass(g) 45

Please check the type/dimensions/specifications of the part ACTM-2200 in the Torsion Impact Screwdriver Bit - Slim, Magnetic series.

Additional Products in this Category

Tech Support