(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Can be handled with one hand and has maximum measurement value hold (MAX hold) function, making it easy to see.
· With auto power off function convenient for avoiding problems due to forgetting power-off.
[Applications]
· Environmental surveys and illuminance measurements at building sites.
· For measuring illuminance of emergency lights.
Product Model | Illuminometer | Measurement items | Illuminance | Measuring Range(lx) | 0~200000 |
---|---|---|---|---|---|
Trusco Code | 402-7108 | Mass(g) | 190 | Application | Environmental surveys and illuminance measurements at building sites. |
Measurement accuracy | ±(5%rdg+4digit) | Measuring method | Silicon photo diode | Power Supply | One 9 V Layered Battery (Not Included) |
Width(mm) | 55 | Depth(mm) | 38 | Height(mm) | 170 |
Resolution(lx) | 0.1 |
Please check the type/dimensions/specifications of the part TLX-204 in the Digital Illuminometer TLX-204 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy