(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Luminometer
•Measurement Item: Illuminance
•Accuracy: Values over ± (3%rdg+0.5%F.S)100,000 Lux are reference values
•Resolution (lux): 0.01Lux/0.1Lux/1Lux/10Lux/100Lux
•Measuring Range: 0-400,000 Lux (5 range, manual switching)
Product Model | Illuminometer | Measurement items | Illuminance | Measuring Range | 0-400,000 Lux (5 range, manual switching) |
---|---|---|---|---|---|
Dimensions main body(mm) | 68(W)X200(H)X30(D) | Dimensions sensor(mm) | 55(W)X82(H)X18(D) | Accuracy | Values over ± (3%rdg+0.5%F.S)100,000 Lux are reference values |
Resolution(lx) | 0.01Lux/0.1Lux/1Lux/10Lux/100Lux | Mass(g) | Approximately 220 | Type | With light source selection function, compatible with 400,000 Lux |
Sensor | Silicon Photo Diode and Color Correction Filter (CIE standards) | Accessory | Battery, Instruction Manual | Power Supply | 006P(9V)X1 |
Measuring range | 0~40.00Lux/36.0~400.0Lux/360~4000Lux/3600~40000Lux/10000~400000Lux | Light Source Selection | Tungsten Lightbulb, Fluorescent Light, Sodium Light, Mercury Light |
Please check the type/dimensions/specifications of the part LX-1108 in the Digital Illuminometer - LX-1108 Series. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy