(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Anemometer
•Measurement wind speed range (m/s): 0.4~25.0
•Resolution (m/s): 0.1
•Measurement Item: Wind Speed
•Trusco Code: 403-1199
Product Type | Anemometer | Measuring wind speed range(m/s) | 0.4~25.0 | Resolution(m/s) | 0.1 |
---|---|---|---|---|---|
Measurement items | Wind Speed | Trusco Code | 403-1199 | Application | For various measurements in the wet areas. |
Power Supply | AA Batteries x 6 (Sold Separately) | Width(mm) | 68 | Depth(mm) | 45 |
Height(mm) | 177 | Measurement accuracy of wind speed | ±(2%+0.2m/s) | Mass(g) | 465 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy