(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Digital Illuminometer

Part Number

Configured Part Number is shown.

LX-01U

Part Number
LX-01U
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Illuminometer Measurement items Illuminance Measuring Range(lx) 0~200000
Resolution(lx) 1 JAN Code 4983621200027 Trusco Code 449-2277
Features It has a compact and stylish design. It has maximum, minimum, and average value functions. It has a backlight function that makes it easy to check the display even in the dark. Equipped with a handy auto power off function that prevents you from leaving it turned on. Application For measurement of emergency lights or illuminance in offices or work sites. Measurement accuracy ±5%rdg+10dgt
Measuring method Silicon photo diode Power Supply AAA Batteries x 2 (Sold Separately) Width(mm) 50
Depth(mm) 20.6 Height(mm) 128.5 Mass(g) 123

Additional Products in this Category

Tech Support