(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UV Label R (Ultraviolet Detection Material)【100 Pieces Per Package】

UV Label R (Ultraviolet Detection Material)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·UV irradiation can be confirmed by color.
·Can be attached to various places with adhesive material.
·Once discolored, the color cannot be restored.
[Applications]
·Curing judgment of UV-curable resin (inks, paints, adhesives, etc.).
·Maintenance and management of UV lamps (metal halide, mercury, germicidal lamps, etc.).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UV-H
UV-S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Sensitivity Type Trusco Code Application

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

High sensitivity295-3374-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Ultra High Sensitivity295-3404Curing state identification of UV curable resins (ink, paint, adhesives).

Loading...

  1. 1

Basic Information

Product Model Illuminometer Measurement items Illuminance Pcs./Box.(sheet) 100
Element Size(mm) φ18 Mass(g/Box) 16

Additional Products in this Category

Tech Support