(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FAGCCRCL FA Coated Carbide Corner Rounding Cutter Long Shank (Part Numbers)

FAGCCRCL FA Coated Carbide Corner Rounding Cutter Long Shank
  • Volume Discount

[Features]
· A round chamfering cutter that can process a wide range of difficult-to-cut materials from raw materials to high hardness materials.
· The long shank allows for machining in deep sections.
· FA GCCRC long shank end mill

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FAGCCRCL-R0.5
FAGCCRCL-R1
FAGCCRCL-R1.5
FAGCCRCL-R2
FAGCCRCL-R2.5
FAGCCRCL-R3
FAGCCRCL-R4
FAGCCRCL-R5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(mm)
R Size (R)
(mm)
Shank diameter (d) Tip diameter D Tip core thickness Blade length ℓ Overall Length L Groove Length L Neck angle θ2 Underneck length ℓ
1 Piece(s)Available

10 Days or more

40.562.60.90.51207.710°12
1 Piece(s)Available

10 Days or more

5162.60.911209.610°15
1 Piece(s)Available

10 Days or more

61.562.60.91.512011.3--
1 Piece(s)Available

10 Days or more

8283.61.3212014.3--
1 Piece(s)Available

10 Days or more

92.5103.61.32.512015.810°27
1 Piece(s)Available

10 Days or more

103103.61.3312017.3--
1 Piece(s)Available

10 Days or more

124123.61.3414020--
1 Piece(s)Available

10 Days or more

145123.61.3514022.3-25

Loading...

  1. 1

Basic Information

Application Round Chamfer work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum / Titanium Peripheral Blade Y/N NA
Tool Material Type Carbide Coating Y/N Available Coating Type TiAlN

Additional Products in this Category

Tech Support