(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRC Corner Rounding Cutter

CRC Corner Rounding Cutter
  • Volume Discount

Dedicated cutter for rounded chamfering.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CRC-R0.5
CRC-R1
CRC-R1.5
CRC-R1.75
CRC-R2
CRC-R3
CRC-R4
CRC-R5
CRC-R5.75
CRC-R8
CRC-R10
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(mm)
R Size (R)
(mm)
Shank diameter (d) Tip diameter D Tip core thickness Blade length ℓ Overall Length L Groove Length L
1 Piece(s)Available

8 Days or more

90.51063.60.5557.5
1 Piece(s)Available

8 Days or more

1011063.615510
1 Piece(s)Available

8 Days or more

111.51063.61.55510.5
1 Piece(s)Available

8 Days or more

11.51.751063.61.755510.75
1 Piece(s)Available

8 Days or more

1221263.626012
1 Piece(s)Available

8 Days or more

1431263.636013
1 Piece(s)Available

8 Days or more

1641263.646514
1 Piece(s)Available

8 Days or more

1951674.257017
1 Piece(s)Available

10 Days or more

21.55.751684.85.757517.75
1 Piece(s)Available

8 Days or more

2782095.488521
1 Piece(s)Available

8 Days or more

321025106109526

Loading...

  1. 1

Basic Information

Application Round Chamfer work material Carbon steel, alloy steel and tool steel / Cast Iron Peripheral Blade Y/N NA
Tool Material Type Cobalt HSS Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support