(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FAGCCRC FA Coated Carbide Corner Rounding Cutter

FAGCCRC FA Coated Carbide Corner Rounding Cutter
  • Volume Discount

[Features]
· A round chamfering cutter that can process a wide range of difficult-to-cut materials from raw materials to high hardness materials.
· Carbide FA coating improves machining efficiency, provides a long life, and enables high precision finished surface machining

PDF

Part Number

Configured Part Number is shown.

Part Number
FAGCCRC-R1
FAGCCRC-R5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(mm)
R Size (R)
(mm)
Shank diameter (d) Tip diameter D Tip core thickness Blade length ℓ Overall Length L Groove Length L Neck angle θ2 Underneck length ℓ
1 Piece(s)Available

8 Days or more

5162.60.91459.610°15
1 Piece(s)Available

8 Days or more

145123.61.357022.3-25
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(mm)
R Size (R)
(mm)
Shank diameter (d) Tip diameter D Tip core thickness Blade length ℓ Overall Length L Groove Length L Neck angle θ2 Underneck length ℓ

Loading...

  1. 1

Basic Information

Application Round Chamfer work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum / Titanium Peripheral Blade Y/N NA
Tool Material Type Carbide Coating Y/N Available Coating Type TiAlN

Additional Products in this Category

Tech Support