(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
4-flute ball end mill. Capable of high-speed and high-efficiency machining.
Part Number
Configured Part Number is shown.
FFB4T-R20
R Size(mm) | 20 | Blade length (ℓ)(mm) | 60 | work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Number of flutes(sheet) | 4 | Coating | Non-Coated |
Overall Length (L)(mm) | 220 | Shank diameter (d)(mm) | 32 | Machining Application | Curved surface / Side / Engraving / R Groove |
R Precision(μm) | 0~-0.03 | With/Without Torsion | Available | blade diameter D(mm) | 40 |
Blade diameter tolerance(mm) | 0~-0.03 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy