(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XPM End Mill (2-Flute Ball-End Type) XPM-EBD

XPM End Mill (2-Flute Ball-End Type) XPM-EBD
  • Volume Discount

Ball end mill in which powder HSS XPM is used as the base material

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XPM-EBD-R0.5X1
XPM-EBD-R0.75X1.5
XPM-EBD-R1X2
XPM-EBD-R1.5X3
XPM-EBD-R1.25X2.5
XPM-EBD-R1.75X3.5
XPM-EBD-R2X4
XPM-EBD-R2.5X5
XPM-EBD-R3X6
XPM-EBD-R3.5X7
XPM-EBD-R4X8
XPM-EBD-R4.5X9
XPM-EBD-R5X10
XPM-EBD-R6X12
XPM-EBD-R7X14
XPM-EBD-R8X16
XPM-EBD-R9X18
XPM-EBD-R10X20
XPM-EBD-R12.5X25
XPM-EBD-R15X30
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No. External diameter Dc
(mm)
1 Piece(s)Available

8 Days or more

0.52.5606892021
1 Piece(s)Available

8 Days or more

0.754606892031.5
1 Piece(s)Available

8 Days or more

15606892042
1 Piece(s)Available

8 Days or more

1.58706892063
1 Piece(s)Available

10 Days or more

1.256706892052.5
1 Piece(s)Available

8 Days or more

1.758706892073.5
1 Piece(s)Available

8 Days or more

28806892084
1 Piece(s)Available

8 Days or more

2.510906892105
1 Piece(s)Available

8 Days or more

312906892126
1 Piece(s)Available

8 Days or more

3.5141006892147
1 Piece(s)Available

8 Days or more

4141108892168
1 Piece(s)Available

8 Days or more

4.5181108892189
1 Piece(s)Available

8 Days or more

518125108922010
1 Piece(s)Available

8 Days or more

622140128922212
1 Piece(s)Available

8 Days or more

726140128922414
1 Piece(s)Available

8 Days or more

830160168922616
1 Piece(s)Available

8 Days or more

934160168922818
1 Piece(s)Available

8 Days or more

1038180208923020
1 Piece(s)Available

8 Days or more

12.550200258923525
1 Piece(s)Available

8 Days or more

1555200258924030

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Powder high-speed steel Number of Flutes(sheet) 2
Coating Non-Coated Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available
Shape Ball

Additional Products in this Category

Tech Support