(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

BE 2-Flute Ball Mill Regular Blade

BE 2-Flute Ball Mill Regular Blade
  • Volume Discount

Regular flute type ball end mill.

PDF

Part Number

Configured Part Number is shown.

BE-R1

Part Number
BE-R1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

R Size(mm) 1 Blade length (ℓ)(mm) 6 work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum
Tool Material Type Cobalt HSS Number of flutes(sheet) 2 Coating Non-Coated
Overall Length (L)(mm) 55 Shank diameter (d)(mm) 6 Machining Application Curved surface / Side / Engraving / R Groove
R Precision(μm) 0~-0.03 With/Without Torsion Available blade diameter D(mm) 2
Blade diameter tolerance(mm) 0~-0.03

Please check the type/dimensions/specifications of the part BE-R1 in the BE 2-Flute Ball Mill Regular Blade series.

Additional Products in this Category

Tech Support