(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAGCVα SA Coated Carbide Victory α Nick

SAGCVα SA Coated Carbide Victory α Nick
  • Volume Discount

[Features]
· Machining is possible with a wide range of materials, from raw materials to hardened steel.
· Newly developed nick/cross-section shape provide excellent chipping resistance and chip discharge.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAGCVA-5
SAGCVA-6
SAGCVA-8
SAGCVA-10
SAGCVA-12
SAGCVA-16
SAGCVA-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
1 Piece(s)Available

9 Days or more

51365018
1 Piece(s)Available

9 Days or more

613650-
1 Piece(s)Available

9 Days or more

819860-
1 Piece(s)Available

9 Days or more

10221070-
1 Piece(s)Available

9 Days or more

12261275-
1 Piece(s)Available

9 Days or more

163216100-
1 Piece(s)Available

9 Days or more

203820110-

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Roughing
Coating TiAlN Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape C plane
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support