(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HGGCNX HG Coated Carbide NX (HGGCNX-4)

HGGCNX HG Coated Carbide NX HGGCNX-4
  • Volume Discount

[Features]
· Newly developed coating and new shape achieve a long life.
· Excellent chip discharge.
· Capable of high-speed machining.
· A new standard considering usability of the blade length is adopted.

PDF

Part Number

Configured Part Number is shown.

HGGCNX-4

 
Part Number
HGGCNX-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

4124450

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Type High Helical Coating For General Steels (AlCrN, etc.)
Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape With Lead Torsion Angle (θ) Powerful Torsion (45°-60°)
Blade diameter tolerance(mm) 0~-0.03

Please check the type/dimensions/specifications of the part HGGCNX-4 in the HGGCNX HG Coated Carbide NX series.

Products like this...

Part Number
HGGCNX-15
HGGCNX-16
HGGCNX-18
HGGCNX-5
HGGCNX-6
HGGCNX-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

1547416110
1 Piece(s)Available

10 Days or more

1647416110
1 Piece(s)Available

10 Days or more

1847420110
1 Piece(s)Available

10 Days or more

5174660
1 Piece(s)Available

10 Days or more

6174660
1 Piece(s)Available

10 Days or more

7224870

Additional Products in this Category

Tech Support