(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Screwdriver Socket Adapter (Universal Type)

Electric Screwdriver Socket Adapter (Universal Type)
  • Volume Discount

[Features]
· Can be used across a wide range with a swing angle of 30°, making it ideal for working in corners or in narrow spaces with obstacles.
· Can be installed on an electric screwdriver to use various sockets.
[Applications]
· Construction work, interior work and electric work.

Part Number

Configured Part Number is shown.

TEUJ-3A

Part Number
TEUJ-3A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Insertion Angle(mm) 9.5 Overall Length(mm) 70
Shaft Dimensions(mm) 6.35 Trusco Code 253-0252 Mass(g) 50

Please check the type/dimensions/specifications of the part TEUJ-3A in the Electric Screwdriver Socket Adapter (Universal Type) series.

Additional Products in this Category

Tech Support