(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Screwdriver Socket Adapter (Part Numbers)

Electric Screwdriver Socket Adapter
  • Volume Discount

[Features]
· Can be installed on an electric screwdriver to use manual sockets.
· The hexagonal shank (6.35 mm) is press-fit and powerful. (TEAD-2 is integrally molded)
[Applications]
· Construction work, interior work and electric work.

Part Number

Configured Part Number is shown.

Part Number
TEAD-3
TEAD-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.562252-968834
1 Piece(s)Available

8 Days or more

12.766252-970065

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Shaft Dimensions(mm) 6.35

Additional Products in this Category

Tech Support