(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Can be used to mount chargeable and electric screwdrivers.
· Compatible with an electric impact screwdriver.
· Can bend freely and is ideal for screw tightening work in corners or at edges.
· Features lock-type bit holder to prevent bits from falling.
Tip Type | Adapter | shank diameter(mm) | 6.35 | Overall Length(mm) | 300 |
---|---|---|---|---|---|
Single Product Set Product | Set Product | Tip size / Phillips (+) | No.2 | Bit Quantity | 1 |
Presence of magnet at the blade tip | NA | Whether there is a double-end function | Available | Insertion Angle(mm) | 6.35 |
Trusco Code | 383-1400 | Set Content | Double-end bit + No.2×45 bit 1 piece | Maximum Operating Angle | 60° |
Mass | 290g |
Please check the type/dimensions/specifications of the part TFS-300N in the Screwdriver Bit Adapter - Flexible Type, TFS-N series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy