(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It can be attached to an electric charged screwdriver to work on hard-to-reach areas, etc.
· Gripping position can be changing according to the work, and screws can be rotated stably without shaft runout.
· It can be attached to an electric charged screwdriver to work on hard-to-reach areas, etc.
· Gripping position can be changing according to the work, and screws can be rotated stably without shaft runout.
Tip Type | Adapter | shank diameter(mm) | 6.35 | Overall Length(mm) | 450 |
---|---|---|---|---|---|
Single Product Set Product | Set Product | Tip size / Phillips (+) | No.2 | Bit Quantity | 1 |
Presence of magnet at the blade tip | NA | Whether there is a double-end function | Available | Insertion Angle(mm) | 6.35 |
Trusco Code | 383-1418 | Set Content | Double-end bit + No.2×45 1 piece | Mass | 172g |
Please check the type/dimensions/specifications of the part TLB-450N in the Long Screwdriver Bit Holder - Adjustable Grip, TLB-N series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy