(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· An ultra-short hex tool bit.
Tip Type | Hex Type | shank diameter(mm) | 6.35 | Overall Length(mm) | 19 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Tip two-sided width size (mm) | 2.5 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | NA | JAN Code | 4962485397012 | Features | The product is a special bit for the super short bit screwdriver series. |
Please check the type/dimensions/specifications of the part AK-51P-2.5 in the 1/4 HEX Hex Bit series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy