(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: MicroScope
•Includes LED Light: With LED Light
•With / Without Scale: Included
•Width (mm): 41
•Mass (g): 320
Part Number |
---|
TS-HM-25 |
TS-HM-60 |
TS-HM-120 |
Loading...
Product Model | Microscope | With/Without LED Light | With LED Light | With / Without Scale | Available |
---|---|---|---|---|---|
Width(mm) | 41 | Mass(g) | 320 | Accessory | Conical Type Defuse Guide (equipped) |
Accessory 1 | Guide for Non-Contact Observation | Accessory 2 | Guide for Contact Observation | Power Supply | AAA Batteries x 4 (Sold Separately) |
Material: Lens | Glass |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy