(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

ILOUPE

ILOUPE

Click this image to zoom it.

Move the mouse over the image to zoom

  • EYB-80
  • EYB-40
  • Volume Discount

•Product Model: Cup Magnifier
•Major Diameter (mm): 40
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Glass

Part Number

Configured Part Number is shown.

EYB-40

Part Number
EYB-40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Cup Loupe Magnification(times) 4 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) φ 36 Major Diameter(mm) 40
Details Type Single Lens Lens Material Glass Full height(mm) 27
Trusco Code 219-1326 Mass(g) 20

Please check the type/dimensions/specifications of the part EYB-40 in the ILOUPE series.

Additional Products in this Category

Tech Support