(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Eye Magnifiers (Eye Attachment Type)

Eye Magnifiers (Eye Attachment Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • EYA-100
  • EYA-50
  • Volume Discount

•Product Model: Head Magnifier
•Major Diameter (mm): 37
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Glass

Part Number

Configured Part Number is shown.

Part Number
EYA-30
EYA-50
EYA-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnification
(times)
Lens Size
(mm)
Details Type Full height
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3φ23Single Lens28219-129610
1 Piece(s)Available

8 Days or more

5φ23Single Lens28219-130010
1 Piece(s)Available

8 Days or more

10φ12 / φ23Double Lens43219-131816

Loading...

  1. 1

Basic Information

Product Model Head Magnifying Glass With/Without LED Light NA With / Without Scale NA
Major Diameter(mm) 37 Lens Material Glass

Additional Products in this Category

Tech Support