(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Analog Depth Gauge - Pocket Type

Analog Depth Gauge - Pocket Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • 50M
  • TDG-20
  • Volume Discount

•Product Model: Depth Gauge
•Display Format: Analog
•With / Without measurement data output terminal: Not Included
•Base dimension (mm): 60
•Application: For measuring depth of grooves and holes, as well as speed of different levels.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
50M
TDG-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
Minimum Display
(mm)
Instrument Error
(mm)
Overall Length
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

0–500.05±0.0589303-0814
1 Piece(s)Available

8 Days or more

0–201±0.1061303-0881

Loading...

  1. 1

Basic Information

Product Model Depth gauge Display Format Analog With / Without measurement data output terminal NA
Base dimension(mm) 60 Application For measuring depth of grooves and holes, as well as speed of different levels. Mass(g) 32

Additional Products in this Category

Tech Support