(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Analog Depth Gauge - Narrow Hole Type, TH

Analog Depth Gauge - Narrow Hole Type, TH
  • Volume Discount

[Features]
· Optimal for measuring the depth of fine holes.
· The depth bar is 1.5 mm thin.
· Made of stainless steel (SUS420J2).
[Applications]
· Measuring depth of fine holes on PCBs, etc.

Part Number

Configured Part Number is shown.

TH15

Part Number
TH15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Analog Measuring Range(mm) 0–150
Instrumental Error(mm) ±0.07 Output terminal for measuring data: with or without NA Minimum Read Value 0.05 (19 mm into 20 equal parts)
Mass(g) 160 A(mm) 245 B(mm) 80
C(mm) 16 D(mm) φ1.5 Features Being just φ0.5 mm in thickness, the depth bar is ideal for measuring depths of narrow holes.

Please check the type/dimensions/specifications of the part TH15 in the Analog Depth Gauge - Narrow Hole Type, TH series.

Additional Products in this Category

Tech Support