(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Depth Gauge - Stainless Steel, E-DPJ

Digital Depth Gauge - Stainless Steel, E-DPJ
  • Volume Discount

[Features]
· A depth gauge for measuring depth.
· The letters are larger than those of conventional products, increasing visibility.
· Made of stainless steel (SUS420J2).
[Applications]
· For measuring depth at machining sites.

Part Number

Configured Part Number is shown.

Part Number
E-DP15J
E-DP20J
E-DP30J
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Overall Length
(mm)
Mass
(g)
A
(mm)
1 Piece(s)Available

8 Days or more

0–150245200245
1 Piece(s)Available

8 Days or more

0–200300240300
1 Piece(s)Available

10 Days or more

0–300400300400

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Digital Minimum Display(mm) 0.01
Instrumental Error(mm) ±0.03 Output terminal for measuring data: with or without NA Power Supply SR44 (1 pc.)
B(mm) 100 C(mm) 16 Features Since this depth gauge has changeable base dimensions, depth measurements for wide frontage holes are easy as well as normal depth measurements (span for replacement is optional).

Additional Products in this Category

Tech Support