(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vernier Depth Gauge - Stainless Steel, CDS

Vernier Depth Gauge - Stainless Steel, CDS

Click this image to zoom it.

Move the mouse over the image to zoom

  • CDS-20
  • CDS-15
  • Volume Discount

•Product Model: Depth Gauge
•Display Format: Analog
•Minimum Display (mm): 0.05
•With / Without measurement data output terminal: Not Included
•Application: Depth measurement

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CDS-15
CDS-20
CDS-30
CDS-50
CDS-60
CDS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
Base Length ℓ
(mm)
Overall Length L
(mm)
Mass
(g)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
1 Piece(s)Available

8 Days or more

0–150±0.0810023112523110051427.510.52.86.1
1 Piece(s)Available

8 Days or more

0–200±0.0810028014028010051427.510.52.86.1
1 Piece(s)Available

9 Days or more

0–300±0.1015038022038015047.5530132.86.1
1 Piece(s)Available

9 Days or more

0–500±0.10250590300059025080103620513.5
1 Piece(s)Available

9 Days or more

0–600±0.12250690300069025080103620513.5
1 Piece(s)Available

9 Days or more

0–1000±0.1525011004000110025080103620513.5

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Analog Minimum Read Value(mm) 0.05
Output terminal for measuring data: with or without NA Application Depth measurement Material Stainless Steel Silver Finish
Features(°C) Both Main Scale and Base Have Hardened Measuring Surface / Main Scale and Base Are Finished with Silver

Additional Products in this Category

Tech Support