(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Vibrator (Pneumatic Type)

Ball Vibrator (Pneumatic Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • BH19A (BH Type)
  • CH19A (CH Type)
  • UH19A (UH Type)
  • On Sale Till 15/12/2024
  • Volume Discount

•Product Model: Vibrator
•Application: Outflow: Vibration source to eliminate and prevent adhesion and clogging of various hoppers, shoots, transport pipes, etc. Filling: Vibration source for packing powder, solids, etc., into bags and cans.
•Specification: Operating Pressure: 0.2–0.6 MPa
•Feature: Because it has a sealed structure, it can be used in areas with a large amount of dust, and it has good water resistance. The number of vibrations and centrifugal force can be freely adjusted using air pressure. Because it is driven by com

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BH8
BH10A
BH19A
CH19A
CH25A
CH32A
UH13A
UH19A
UH25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Frequency of Vibration
(Hz)
Centrifugal force
(kN)
Product Air Consumption Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

322~4990.09~0.220.04~0.10Nm3/min408-4098300
1 Piece(s)Available

8 Days or more

285~4510.13 to 0.330.07~0.17Nm3/min308-8413500
1 Piece(s)Available

8 Days or more

174~2590.60~1.330.14~0.37Nm3/min308-84211100
1 Piece(s)Available

Same day

Stock

162~2400.52~1.150.13~0.35Nm3/min289-86751200
1 Piece(s)Available

8 Days or more

110~1640.79~1.760.17~0.43Nm3/min273-53772600
1 Piece(s)Available

8 Days or more

104~1371.22~2.110.22~0.40Nm3/min421-64072400
1 Piece(s)Available

8 Days or more

264~3830.30~0.630.11~0.28Nm3/min289-8659700
1 Piece(s)Available

8 Days or more

163~2460.53~1.200.13~0.34Nm3/min289-86671200
1 Piece(s)Available

8 Days or more

110~1620.67~1.460.11~0.28Nm3/min421-65981900

Loading...

  1. 1

Basic Information

Product Model Vibrator Application Outflow: Vibration source to eliminate and prevent adhesion and clogging of various hoppers, shoots, transport pipes, etc. Filling: Vibration source for packing powder, solids, etc., into bags and cans. Specifications Operating Pressure: 0.2–0.6 MPa
Features Because it has a sealed structure, it can be used in areas with a large amount of dust, and it has good water resistance. The number of vibrations and centrifugal force can be freely adjusted using air pressure. Because it is driven by compressed air, there is no risk of short circuits, exhaust gas, or explosions.

Additional Products in this Category

Tech Support