(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Opecon®" (Simple Air Pressure Controller)

"Opecon®" (Simple Air Pressure Controller)
  • Volume Discount

•Product Model: Knocker
•Trusco Code: 276-4938
•Mass (g): 1400
•Compatible Fluid Temperature (°c): 5–50
•Operating Revs (times/min): 12~60

Part Number

Configured Part Number is shown.

AOC-1B

Part Number
AOC-1B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Knocker Trusco Code 276-4938 Mass(g) 1400
Applicable Fluids Temperature(°C) 5–50 Operating Revs(times/min) 12~60 Application Relay knocker simple control device.
Specifications For indoor and outdoor use Pressure used : 0.3–0.7 MPa Features Knocker starts just by opening the three-way valve included, even if there is no power source, and the number of operation can be changed by adjusting the speed controller.

Please check the type/dimensions/specifications of the part AOC-1B in the "Opecon®" (Simple Air Pressure Controller) series.

Additional Products in this Category

Tech Support