(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Vibrator
•Air Consumption (nl/minute): -
•Trusco Code: 421-6504
•Height (mm): 96~124
•Mass (g): 100
Part Number
Configured Part Number is shown.
ELV8
Product Model | Vibrator | Air Consumption(NL/min) | - |
---|---|---|---|
Height(mm) | 96~124 | Trusco Code | 421-6504 |
Mass(g) | 100 | Vibration Frequency when Piston is Attached(Hz) | 25 to 36 |
Oscillation Frequency when Cylinder is Installed(Hz) | 34~54 | Air Consumption when Piston is Attached(L/min(ANR)) | 4~48 |
Air Consumption when Cylinder is Installed(L/min(ANR)) | 8~76 | Vibration Force when Piston is Attached(N) | 13~40 |
Vibration Force when Cylinder is Installed(N) | 14~41 | Vibration Surface when Piston is Attached(mm) | 8 |
Show More | |||
Vibration Surface when Cylinder is Installed(mm) | 20 | Application | Practical application to the replenishing of materials, or the feeding of parts, beginning with the prevention of blockages occurring with granular materials. |
Specifications | Operating Pressure: 0.2-0.6 MPa Height: 96-124 mm | Features | An ultra-compact linear type piston vibrator. Frequency and vibration force can be changed by adjusting the air pressure. The amplitude can be adjusted by 2 steps - by reversing the structure, which can be mounted with 1 bolt, and the mounting direction. |
Show Less |
Product Model | Vibrator | Air Consumption(NL/min) | - | Height(mm) | 96~124 |
---|---|---|---|---|---|
Trusco Code | 421-6504 | Mass(g) | 100 | Vibration Frequency when Piston is Attached(Hz) | 25 to 36 |
Oscillation Frequency when Cylinder is Installed(Hz) | 34~54 | Air Consumption when Piston is Attached(L/min(ANR)) | 4~48 | Air Consumption when Cylinder is Installed(L/min(ANR)) | 8~76 |
Vibration Force when Piston is Attached(N) | 13~40 | Vibration Force when Cylinder is Installed(N) | 14~41 | Vibration Surface when Piston is Attached(mm) | 8 |
Vibration Surface when Cylinder is Installed(mm) | 20 | Application | Practical application to the replenishing of materials, or the feeding of parts, beginning with the prevention of blockages occurring with granular materials. | Specifications | Operating Pressure: 0.2-0.6 MPa Height: 96-124 mm |
Features | An ultra-compact linear type piston vibrator. Frequency and vibration force can be changed by adjusting the air pressure. The amplitude can be adjusted by 2 steps - by reversing the structure, which can be mounted with 1 bolt, and the mounting direction. |
Please check the type/dimensions/specifications of the part ELV8 in the Ultra Small Piston Vibrator series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy