(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electromagnetic Mag Hammer

Electromagnetic Mag Hammer

Move the mouse over the image to zoom

  • SIC-1A (Full Sealing, Indirect Impact Type)
  • SIC-1AS (Full Sealing, Indirect Impact, Sound-Proof Type)
  • SIC-1AEX (Full Sealing, Pressure-Proof, Explosion-Proof, Indirect Impact Type)
  • Volume Discount

[Features]
·A hammering device that uses the energy of an electromagnet to move the piston rod at high speed, giving a strong impact to powder adhering to equipment such as hoppers and bridges to eliminate them.
·It does not require air and can be used with alternating current (3-phase 200 V).
·It has a completely sealed structure, so it can be used outdoors or in poor atmospheres.
·We guarantee 2 million hits (1 million hits for SIC-3A type). It has a track record of clearing 5 million hits and is highly durable.
·No maintenance is required up to the warranty period.
·The impact force does not drop even when the distance between the Maghammer and the dedicated board is up to 100 m.
·The impact force can be easily adjusted with the knob on the control panel.
·Automatic operation is possible by setting continuous impact and rest time.
·Concentrated repeated blows (up to 10 times) are possible, and are highly effective in removing adhesion.
·Automatic operation is possible by interlocking signals from the outside.
·The indirect blow does not damage the equipment.
[Applications]
·Eliminates and prevents adhesion, clogging, rat holes, arching, and bridging that occur in hopper chutes, ducts, tanks, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
SIC-05A
SIC-1A
Part NumberMinimum order quantityVolume DiscountDays to Ship Impact Force
(kg・m/s)
Impact Force Hans
(lb)
Input Current (When 220 VAC is input to dedicated control board)
(A)
Trusco Code Mass
(g)
1 Piece(s)Available

21 Days or more

1.81.01.3464-66907000
1 Piece(s)Available

19 Days or more

3.82.01.8464-672013000
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Impact Force
(kg・m/s)
Impact Force Hans
(lb)
Input Current (When 220 VAC is input to dedicated control board)
(A)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Model Knocker Control cable length 5m Strike interval 1 hit/second (60 hits/minute)
Structure Completely Sealed Type (Indirect Hitting) Features Electromagnetic bridge breaker eliminates the need for air. Impact force can be adjusted easily with the dedicated control panel. Has a perfectly sealed structure and thus can be used outdoors or in a place with a bad atmosphere. Application Hammering device for elimination of abstractions for hoppers, shooters, air ducts, and tanks.
Accessory Mounting Bolt and Nut / Base Plate

Additional Products in this Category

Tech Support