(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

S Wheel【1-10 Pieces Per Package】

S Wheel
  • Volume Discount

•Model: Multiblade Disc
•Includes Hole: Available
•Packaging Quantity (Sheets): 5
•Application 1: Polishing work including finishing after plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminum
•Point Strategy: 10

Part Number

Configured Part Number is shown.

Part Number
SWL10060GZ40
SWL10064A40
SWL10064A60
SWL10064GZ60
SWL10064GZ80
SWL10072A80
SWL10072A100
SWL10080A120
SWL10080A150
SWL10080A180
SWL10080A240
SWL180BZ40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Abrasive grain Blade count
(Sheets)
Maximum operating rotation speed
(m/s)
Application 2

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1001540GZ Abrasive6072Light Grinding, Polishing and Bead Trimming of Thick and Thin Plates
1 Piece(s)Available

9 Days or more

1001540A Abrasive Grain6472For light grinding and polishing
1 Piece(s)Available

9 Days or more

1001560A Abrasive Grain6472For light grinding and polishing
1 Piece(s)Available

9 Days or more

1001560GZ Abrasive6472Light Grinding, Polishing and Bead Trimming of Thick and Thin Plates
1 Piece(s)Available

9 Days or more

1001580GZ Abrasive6472Light Grinding, Polishing and Bead Trimming of Thick and Thin Plates
1 Piece(s)Available

7 Days or more

1001580A Abrasive Grain7272For light grinding and polishing
1 Piece(s)Available

9 Days or more

10015100A Abrasive Grain7272For light grinding and polishing
1 Piece(s)Available

36 Days or more

10015120A Abrasive Grain8072For light grinding and polishing
1 Piece(s)Available

9 Days or more

10015150A Abrasive Grain8072For light grinding and polishing
1 Piece(s)Available

9 Days or more

10015180A Abrasive Grain8072For light grinding and polishing
1 Piece(s)Available

7 Days or more

10015240A Abrasive Grain8072For light grinding and polishing
1 Piece(s)Available

9 Days or more

1802240Not applicable-80Light Grinding, Polishing and Bead Trimming of Thick and Thin Plates

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel With/without Hole Available
Packaging Quantity(Sheets) 5 Point Strategy 10 Features 1 Polishing can be done with a soft touch due to the specially structured base.
Features 2 Different from general purpose paper multi-blade wheels, the flange portion is deep, preventing interference with tightening nuts. Features 3 If the 15-hole blue bushing is removed, it can also be used with the 16-hole grinder. Application 1 Polishing work including finishing after plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminum

Additional Products in this Category

Tech Support