(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Fabric Disc" (for Double-Action Sander / Non-Woven Fabric Abrasive)【2 Pieces Per Package】

"Fabric Disc" (for Double-Action Sander / Non-Woven Fabric Abrasive)
  • Volume Discount

[Features]
· Made from non-woven nylon fibers and alundum abrasive grains, thereby ensuring gentle grinding work, suitable for finished products.
· Attached to the pad with Velcro tape for use.
[Applications]
· For removing light rust from metallic products and for glazing.
· Smoothing out wood products.
· Tool used: dual-action sander (Velcro type).

Part Number

Configured Part Number is shown.

Part Number
TFD-125-320
TFD-125-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color Trusco Code

2 Pieces Per Package

1 Pack(s)Available

7 Days or more

320Brown258-4107

2 Pieces Per Package

1 Pack(s)Available

7 Days or more

600Blue-green258-4115

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Outer diameter Dimensions(mm) 125
Max. Rotational Speed(rpm) 4000 The Number of each bag(sheet) 2 Mass 20 g/Bag
Features It is made from non-woven nylon fibers and alundum abrasive grains, thereby ensuring gentle grinding work, suitable for finished products. Can be used by attaching to the pad with Velcro. Application For removing light rust from metallic products and for glossing. For removing fluff from woodwork products. Maximum operating rotation speed 26.2m/s(1572m/min)

Additional Products in this Category

Tech Support