(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Good Wheel【1-10 Pieces Per Package】

Good Wheel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Includes Hole: Available
•Maximum Operating Rotation Speed (m/s): 72

Part Number

Configured Part Number is shown.

Part Number
GDW10064GZ40
GDW10072A40
GDW10072A60
GDW10072GZ60
GDW10072GZ80
GDW10080A80
GDW10080A100
GDW10090A120
GDW10090A150
GDW10090A240
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abrasive grain Blade count
(Sheets)
Application 2
1 Piece(s)Available

9 Days or more

40GZ Abrasive64Light Grinding, Polishing and Bead Trimming of Thick and Thin Plates
1 Piece(s)Available

9 Days or more

40A Abrasive Grain72For light grinding and polishing

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

60A Abrasive Grain72For light grinding and polishing
1 Piece(s)Available

9 Days or more

60GZ Abrasive72Light Grinding, Polishing and Bead Trimming of Thick and Thin Plates
1 Piece(s)Available

9 Days or more

80GZ Abrasive72Light Grinding, Polishing and Bead Trimming of Thick and Thin Plates
1 Piece(s)Available

9 Days or more

80A Abrasive Grain80For light grinding and polishing
1 Piece(s)Available

9 Days or more

100A Abrasive Grain80For light grinding and polishing
1 Piece(s)Available

9 Days or more

120A Abrasive Grain90For light grinding and polishing
1 Piece(s)Available

9 Days or more

150A Abrasive Grain90For light grinding and polishing
1 Piece(s)Available

9 Days or more

240A Abrasive Grain90For light grinding and polishing

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 With/without Hole Available Maximum operating rotation speed(m/s) 72
Packaging Quantity(Sheets) 10 Point Strategy 10 Features 1 Substrate is made of highly strong resin with excellent heat resistance. This allows safe grinding and polishing.
Features 2 If the 15-hole orange bushing is removed, it can also be used with the 16-hole grinder. Application 1 Polishing work including finishing after bead grinding, plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminum

Additional Products in this Category

Tech Support