(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Mesh Disc
•Inner Diameter Size (mm): 9.53
•Includes Hole: Available
•Maximum Operating Rotation Speed (m/s): 72
•Packaging Quantity (Sheets): 25
Part Number |
---|
MSW584-60 |
MSW584-80 |
MSW584-120 |
MSW753-60 |
MSW753-80 |
MSW753-120 |
Loading...
Type | Mesh Disc | Work material | General steel / Stainless Steel / Alloy Steel / Plastic | Inner Diameter Dimension(mm) | 9.53 |
---|---|---|---|---|---|
With/without Hole | Available | Maximum operating rotation speed(m/s) | 72 | Packaging Quantity(Sheets) | 25 |
Point Strategy | 10 | Features 1 | Because it is a mesh disk, there is no clumping or clogging even with sticky workpieces. | Features 2 | It grinds and polishes softly. |
Application | Film peeling, cleaning, scratch repair and other work for all abrasive materials from general steel and stainless steel to plastics such as nonferrous metal and FRP |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy