(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Mesh Disc
•Major Diameter (mm): 105
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 1
•Includes Hole: Available
Type | Mesh Disc | Work material | General steel / Stainless Steel / Alloy Steel / Plastic | Outer diameter Dimensions(mm) | 105 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 15 | Thickness(mm) | 1 | With/without Hole | Available |
Maximum operating rotation speed(m/s) | 72 | Packaging Quantity(Sheets) | 20 | Point Strategy | 10 |
Features 1 | Stacking 2-5 discs and changing their quantity allows free adjustment of softness and polishing capability. | Features 2 | The base material is a mesh-like cloth, so there is no clogging, clumping, burning, or distortion. | Features 3 | Superior flexibility, and can polish any shape. |
Features 4 | You can use it safely without ever sacrificing the flexibility unique to Free Sand because it employs the "cloth-in pad," which uses New Registon's own "glass cloth insert technology." | Application | Film peeling, cleaning, scratch repair and other work for all abrasive materials from general steel and stainless steel to plastics such as nonferrous metal and FRP |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy