(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Action Polisher Urethane Puff

Gear Action Polisher Urethane Puff
  • Volume Discount

•Model: Sandpaper
•Major Diameter (mm): 150
•Inner Diameter Size (mm): 30
•Thickness Dimension (mm): 30

Part Number

Configured Part Number is shown.

A2007

Part Number
A2007
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Sander paper Outer diameter Dimensions(mm) 150 Inner Diameter Dimension(mm) 30
Thickness(mm) 30 Details Type Urethane Buff Flat, Fine JAN code 4571348986739
Trusco Code 391-8254 Mass(g) 22 Features Polishing buff.

Please check the type/dimensions/specifications of the part A2007 in the Gear Action Polisher Urethane Puff series.

Additional Products in this Category

Tech Support